IESNA:LM-63-2002
[TEST]P945115
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-930-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3110
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
427.7 459.9 494.5 529.3 556 572.3 582.2 587.8 594 601.1
610.3 622.8 639.6 659.4 683.6 724.2 785.6 867 967.5 1093.2
1257.9 1447.1 1648.4 1831.6 1942.2 1886 1773.5 1622.8 1441.7 1225.9
952.9 680.9 445.6 259 114 35.3 0
427.7 456.4 486.7 516.4 539.7 554.4 563.6 568.9 574.3 581.1
590.6 604 621.5 641.5 666.4 702.3 753.7 820.9 905.4 1005.8
1126.1 1252.6 1364.7 1444.2 1464 1380.4 1262.1 1121.3 967.7 801.2
610.3 427.1 275.2 159.3 71.6 23.5 0
427.7 452.8 478.9 503.6 523.5 536.6 545 550 554.7 561
571 585.3 603.4 623.6 649.2 680.4 721.8 774.9 843.2 918.3
994.3 1058.1 1081 1056.8 985.8 874.8 750.7 619.8 493.7 376.5
267.6 173.4 104.8 59.5 29.3 11.7 0
427.7 449.1 471.2 491.7 507.8 518.8 525.7 529 531.6 535
541.3 551.2 563.9 577.2 592.4 609.4 631 659.2 696.3 735.8
772.5 796.4 791.1 754.2 685.4 592.4 497.5 404.5 318.5 243.5
176.7 119.8 77.2 47.5 25.4 10.5 0
427.7 445.3 463.4 479.8 492.1 501 506.4 507.9 508.4 509.1
511.7 517.1 524.5 530.9 535.6 538.4 540.1 543.5 549.3 553.4
550.7 534.6 501.2 451.5 385 310 244.3 189.2 143.3 110.6
85.9 66.1 49.6 35.4 21.4 9.4 0
427.7 441.6 455.6 468.3 478 484.4 487.3 485.8 481.6 476.4
471.3 467.9 466.3 464.4 460.7 454.3 445.6 436.5 428.2 421.2
413.7 400.9 379.8 350 311.3 265 223.3 183.3 145.1 115.7
90.5 69.3 50.9 35.6 21.3 9.3 0
427.7 437.8 447.8 456.7 464 467.9 468.2 463.6 454.7 443.8
431 418.8 408.2 397.8 385.8 370.2 351 329.6 307 289.1
276.6 267.3 258.4 248.5 237.7 220 202.3 177.3 146.7 120.9
95.2 72.5 52.2 35.9 21.2 9.2 0
427.7 434.2 440.5 446.5 451.9 454.2 452.4 444.6 431.2 415.4
397.8 381.7 368.3 356.7 345.3 331.8 315.8 298.1 279.4 264.5
254.7 248.2 243.4 237.9 229.3 214.5 199.7 178.8 153.5 130.4
105.9 82.9 61 42.4 25.9 11.1 0
427.7 430.6 433.1 436.3 439.8 440.6 436.6 425.6 407.7 387.1
364.6 344.6 328.4 315.5 304.7 293.4 280.6 266.6 251.7 239.9
232.7 229 228.5 227.3 221 209 197.1 180.2 160.2 140
116.6 93.3 69.8 48.9 30.7 13 0
427.7 427.1 426.3 426.9 428.2 428.4 423.1 409.8 389.2 366
343.1 325 311.9 302.2 293.7 283.7 271.8 258.5 243.5 229.3
218.7 213 213.6 214.2 212.3 207.9 197.3 179.9 160.2 141.6
124.1 105.5 84.4 61.4 40 16.9 0
427.7 423.2 419.4 418.1 418.8 419.6 416.1 405.4 388 368.3
349.1 332.4 317.7 304.8 292.6 279.8 265.8 251 236.2 223
211.4 202.8 198.2 195.4 192.9 189.8 183.5 172.1 157.7 141.7
123.4 105.2 84.4 62.1 40.9 18.1 0
427.7 420 413.5 410.2 410.4 412.8 412.8 406.6 393.6 376.5
358.6 341.6 325 309.1 293.8 278.5 262.9 247.1 232.4 219.8
208.6 200 193.7 188.9 184.4 179.3 172.3 162.8 151.1 137.1
119.9 102.4 82 60.9 39.6 17.6 0
427.7 416.9 407.5 402.3 402.1 406 409.6 407.8 399.2 384.8
368.2 350.8 332.3 313.4 295 277.2 259.9 243.1 228.6 216.6
205.8 197.2 189.3 182.4 176 168.8 161.1 153.5 144.4 132.6
116.4 99.6 79.7 59.8 38.4 17.1 0
427.7 414.1 402.6 395.7 395.5 401.6 410.2 415 411.6 399
380.9 361.3 341 320.3 300.3 281 262.6 245.4 230.4 218.4
208.5 201.3 195.2 188.8 181.6 172.3 162.4 153 143 130.4
114.4 97.5 77.9 58.5 37 16.8 0
427.7 411.2 397.6 389.2 389 397.3 410.7 422.1 424 413.2
393.7 371.7 349.7 327.3 305.6 284.8 265.4 247.6 232.3 220.1
211.3 205.5 201.1 195.1 187.1 175.8 163.8 152.6 141.5 128.2
112.3 95.4 76.1 57.3 35.6 16.5 0
427.7 408.8 393.2 383.6 383 392.6 409.5 425.9 432 423.5
403.9 379.9 356.4 333.8 312 291.2 271.6 253.5 237.9 225.6
216.4 210.2 206.1 201.1 194 183.8 172.3 160.5 148.4 133.7
116.3 98.7 78.9 57 34.4 16.5 0
427.7 406.3 388.8 378.1 377 387.9 408.3 429.7 440 433.9
414.1 388.1 363.2 340.3 318.4 297.6 277.8 259.4 243.5 231.1
221.6 214.9 211.2 207.1 200.8 191.8 180.9 168.5 155.4 139.2
120.4 102 81.6 56.8 33.2 16.4 0
427.7 403.8 384.8 373.2 371.5 382.2 403.4 425.7 438.1 435
417.9 392.3 366.7 344.1 323 303.3 284.3 266.4 250.8 238.3
228 220.9 216.5 212.3 206.1 197.5 186.3 173.6 159.8 143.2
124 105.1 84.3 55.9 30.7 14.5 0
427.7 401.3 380.8 368.3 366 376.5 398.4 421.7 436.3 436.1
421.7 396.6 370.1 348 327.6 309 290.9 273.5 258.1 245.5
234.5 227 221.8 217.5 211.4 203.2 191.8 178.7 164.3 147.2
127.7 108.2 86.9 55 28.1 12.6 0
427.7 399.4 377.7 364.7 361.7 371 390.5 411.2 424.2 424.6
412.2 389.8 365 343.3 324.3 307.5 291.2 275.4 260.8 248.6
238.5 231.7 226.8 222.6 216.5 207.8 195.9 182.3 167.5 150.3
130.5 111.2 89.2 59.8 32.7 14.5 0
427.7 397.5 374.6 361 357.3 365.4 382.6 400.7 412.2 413.1
402.8 383.1 359.9 338.6 321 305.9 291.6 277.3 263.5 251.7
242.5 236.4 231.8 227.6 221.6 212.5 200 185.8 170.7 153.5
133.4 114.2 91.4 64.7 37.3 16.4 0
427.7 395.9 372.5 358.5 354.4 361.7 376.9 392.4 402.1 402.7
393.6 375.9 354.8 334.5 317.1 302.4 288.6 274.7 261.3 250.2
242.4 237.3 233 228.8 222.9 213.7 201.3 187.1 171.9 154.9
134.9 115.6 93.3 67.9 41.2 18 0
427.7 394.3 370.3 355.9 351.5 358 371.3 384.2 392 392.2
384.3 368.7 349.6 330.3 313.4 298.9 285.7 272.2 259 248.6
242.3 238.1 234.2 230 224.2 215 202.5 188.3 173.1 156.4
136.4 117 95.2 71.1 45.1 19.6 0
427.7 393.1 368.8 354.2 349.9 356.1 368.8 380.4 387.1 387.1
379.8 365.8 348 329.3 311.8 296.1 281.6 267.2 253.3 243.5
238.3 234.8 231.3 227.1 221.4 212.4 200.1 186 171.2 154.8
135.6 116 94.7 70.9 44.8 19.2 0
427.7 391.9 367.3 352.4 348.2 354.3 366.2 376.5 382.2 381.9
375.4 362.7 346.5 328.3 310.3 293.4 277.6 262.2 247.6 238.4
234.2 231.5 228.4 224.2 218.6 209.9 197.6 183.8 169.4 153.3
134.9 114.9 94.3 70.6 44.5 18.7 0
427.7 390.8 366.1 351.4 347.3 353.5 365.2 375.3 380.6 380.2
373.8 362 346.5 328.5 310 291.9 274.9 258.3 243 234.1
230.2 228 225.3 221.1 215.4 206.5 194.3 180.7 166.5 150.5
132.6 112.6 91.1 68 42.4 17.7 0
427.7 389.7 365 350.3 346.5 352.8 364.2 374 379.1 378.5
372.2 361.3 346.5 328.6 309.7 290.5 272.2 254.3 238.3 229.8
226.3 224.4 222.2 218 212.2 203.2 191.1 177.7 163.6 147.8
130.3 110.2 88 65.3 40.3 16.6 0
427.7 388.3 363.8 349.5 346.1 352.7 364.1 373.8 378.6 377.8
371.2 361 346.7 328.9 309.5 289.6 270.6 251.7 235.3 227
223.5 221.9 219.9 215.6 209.7 200.2 188.6 175.4 161 145.2
127.8 108.3 84.3 63 38.2 15.6 0
427.7 389.7 365 350.3 346.5 352.8 364.2 374 379.1 378.5
372.2 361.3 346.5 328.6 309.7 290.5 272.2 254.3 238.3 229.8
226.3 224.4 222.2 218 212.2 203.2 191.1 177.7 163.6 147.8
130.3 110.2 88 65.3 40.3 16.6 0
427.7 390.8 366.1 351.4 347.3 353.5 365.2 375.3 380.6 380.2
373.8 362 346.5 328.5 310 291.9 274.9 258.3 243 234.1
230.2 228 225.3 221.1 215.4 206.5 194.3 180.7 166.5 150.5
132.6 112.6 91.1 68 42.4 17.7 0
427.7 391.9 367.3 352.4 348.2 354.3 366.2 376.5 382.2 381.9
375.4 362.7 346.5 328.3 310.3 293.4 277.6 262.2 247.6 238.4
234.2 231.5 228.4 224.2 218.6 209.9 197.6 183.8 169.4 153.3
134.9 114.9 94.3 70.6 44.5 18.7 0
427.7 393.1 368.8 354.2 349.9 356.1 368.8 380.4 387.1 387.1
379.8 365.8 348 329.3 311.8 296.1 281.6 267.2 253.3 243.5
238.3 234.8 231.3 227.1 221.4 212.4 200.1 186 171.2 154.8
135.6 116 94.7 70.9 44.8 19.2 0
427.7 394.3 370.3 355.9 351.5 358 371.3 384.2 392 392.2
384.3 368.7 349.6 330.3 313.4 298.9 285.7 272.2 259 248.6
242.3 238.1 234.2 230 224.2 215 202.5 188.3 173.1 156.4
136.4 117 95.2 71.1 45.1 19.6 0
427.7 395.9 372.5 358.5 354.4 361.7 376.9 392.4 402.1 402.7
393.6 375.9 354.8 334.5 317.1 302.4 288.6 274.7 261.3 250.2
242.4 237.3 233 228.8 222.9 213.7 201.3 187.1 171.9 154.9
134.9 115.6 93.3 67.9 41.2 18 0
427.7 397.5 374.6 361 357.3 365.4 382.6 400.7 412.2 413.1
402.8 383.1 359.9 338.6 321 305.9 291.6 277.3 263.5 251.7
242.5 236.4 231.8 227.6 221.6 212.5 200 185.8 170.7 153.5
133.4 114.2 91.4 64.7 37.3 16.4 0
427.7 399.4 377.7 364.7 361.7 371 390.5 411.2 424.2 424.6
412.2 389.8 365 343.3 324.3 307.5 291.2 275.4 260.8 248.6
238.5 231.7 226.8 222.6 216.5 207.8 195.9 182.3 167.5 150.3
130.5 111.2 89.2 59.8 32.7 14.5 0
427.7 401.3 380.8 368.3 366 376.5 398.4 421.7 436.3 436.1
421.7 396.6 370.1 348 327.6 309 290.9 273.5 258.1 245.5
234.5 227 221.8 217.5 211.4 203.2 191.8 178.7 164.3 147.2
127.7 108.2 86.9 55 28.1 12.6 0
427.7 403.8 384.8 373.2 371.5 382.2 403.4 425.7 438.1 435
417.9 392.3 366.7 344.1 323 303.3 284.3 266.4 250.8 238.3
228 220.9 216.5 212.3 206.1 197.5 186.3 173.6 159.8 143.2
124 105.1 84.3 55.9 30.7 14.5 0
427.7 406.3 388.8 378.1 377 387.9 408.3 429.7 440 433.9
414.1 388.1 363.2 340.3 318.4 297.6 277.8 259.4 243.5 231.1
221.6 214.9 211.2 207.1 200.8 191.8 180.9 168.5 155.4 139.2
120.4 102 81.6 56.8 33.2 16.4 0
427.7 408.8 393.2 383.6 383 392.6 409.5 425.9 432 423.5
403.9 379.9 356.4 333.8 312 291.2 271.6 253.5 237.9 225.6
216.4 210.2 206.1 201.1 194 183.8 172.3 160.5 148.4 133.7
116.3 98.7 78.9 57 34.4 16.5 0
427.7 411.2 397.6 389.2 389 397.3 410.7 422.1 424 413.2
393.7 371.7 349.7 327.3 305.6 284.8 265.4 247.6 232.3 220.1
211.3 205.5 201.1 195.1 187.1 175.8 163.8 152.6 141.5 128.2
112.3 95.4 76.1 57.3 35.6 16.5 0
427.7 414.1 402.6 395.7 395.5 401.6 410.2 415 411.6 399
380.9 361.3 341 320.3 300.3 281 262.6 245.4 230.4 218.4
208.5 201.3 195.2 188.8 181.6 172.3 162.4 153 143 130.4
114.4 97.5 77.9 58.5 37 16.8 0
427.7 416.9 407.5 402.3 402.1 406 409.6 407.8 399.2 384.8
368.2 350.8 332.3 313.4 295 277.2 259.9 243.1 228.6 216.6
205.8 197.2 189.3 182.4 176 168.8 161.1 153.5 144.4 132.6
116.4 99.6 79.7 59.8 38.4 17.1 0
427.7 420 413.5 410.2 410.4 412.8 412.8 406.6 393.6 376.5
358.6 341.6 325 309.1 293.8 278.5 262.9 247.1 232.4 219.8
208.6 200 193.7 188.9 184.4 179.3 172.3 162.8 151.1 137.1
119.9 102.4 82 60.9 39.6 17.6 0
427.7 423.2 419.4 418.1 418.8 419.6 416.1 405.4 388 368.3
349.1 332.4 317.7 304.8 292.6 279.8 265.8 251 236.2 223
211.4 202.8 198.2 195.4 192.9 189.8 183.5 172.1 157.7 141.7
123.4 105.2 84.4 62.1 40.9 18.1 0
427.7 427.1 426.3 426.9 428.2 428.4 423.1 409.8 389.2 366
343.1 325 311.9 302.2 293.7 283.7 271.8 258.5 243.5 229.3
218.7 213 213.6 214.2 212.3 207.9 197.3 179.9 160.2 141.6
124.1 105.5 84.4 61.4 40 16.9 0
427.7 430.6 433.1 436.3 439.8 440.6 436.6 425.6 407.7 387.1
364.6 344.6 328.4 315.5 304.7 293.4 280.6 266.6 251.7 239.9
232.7 229 228.5 227.3 221 209 197.1 180.2 160.2 140
116.6 93.3 69.8 48.9 30.7 13 0
427.7 434.2 440.5 446.5 451.9 454.2 452.4 444.6 431.2 415.4
397.8 381.7 368.3 356.7 345.3 331.8 315.8 298.1 279.4 264.5
254.7 248.2 243.4 237.9 229.3 214.5 199.7 178.8 153.5 130.4
105.9 82.9 61 42.4 25.9 11.1 0
427.7 437.8 447.8 456.7 464 467.9 468.2 463.6 454.7 443.8
431 418.8 408.2 397.8 385.8 370.2 351 329.6 307 289.1
276.6 267.3 258.4 248.5 237.7 220 202.3 177.3 146.7 120.9
95.2 72.5 52.2 35.9 21.2 9.2 0
427.7 441.6 455.6 468.3 478 484.4 487.3 485.8 481.6 476.4
471.3 467.9 466.3 464.4 460.7 454.3 445.6 436.5 428.2 421.2
413.7 400.9 379.8 350 311.3 265 223.3 183.3 145.1 115.7
90.5 69.3 50.9 35.6 21.3 9.3 0
427.7 445.3 463.4 479.8 492.1 501 506.4 507.9 508.4 509.1
511.7 517.1 524.5 530.9 535.6 538.4 540.1 543.5 549.3 553.4
550.7 534.6 501.2 451.5 385 310 244.3 189.2 143.3 110.6
85.9 66.1 49.6 35.4 21.4 9.4 0
427.7 449.1 471.2 491.7 507.8 518.8 525.7 529 531.6 535
541.3 551.2 563.9 577.2 592.4 609.4 631 659.2 696.3 735.8
772.5 796.4 791.1 754.2 685.4 592.4 497.5 404.5 318.5 243.5
176.7 119.8 77.2 47.5 25.4 10.5 0
427.7 452.8 478.9 503.6 523.5 536.6 545 550 554.7 561
571 585.3 603.4 623.6 649.2 680.4 721.8 774.9 843.2 918.3
994.3 1058.1 1081 1056.8 985.8 874.8 750.7 619.8 493.7 376.5
267.6 173.4 104.8 59.5 29.3 11.7 0
427.7 456.4 486.7 516.4 539.7 554.4 563.6 568.9 574.3 581.1
590.6 604 621.5 641.5 666.4 702.3 753.7 820.9 905.4 1005.8
1126.1 1252.6 1364.7 1444.2 1464 1380.4 1262.1 1121.3 967.7 801.2
610.3 427.1 275.2 159.3 71.6 23.5 0
427.7 459.9 494.5 529.3 556 572.3 582.2 587.8 594 601.1
610.3 622.8 639.6 659.4 683.6 724.2 785.6 867 967.5 1093.2
1257.9 1447.1 1648.4 1831.6 1942.2 1886 1773.5 1622.8 1441.7 1225.9
952.9 680.9 445.6 259 114 35.3 0
427.7 461.6 500.6 539.2 567.7 585 593.2 595.2 596.5 597.7
599.6 603.7 611.2 620.5 635.9 668.1 724.6 806.5 913.1 1040.3
1192.6 1368 1570.3 1789 2008.3 2066.6 1943 1784 1617 1427.1
1161.1 875.2 609.1 370.8 173.3 55.2 0
427.7 463.4 506.7 549.1 579.4 597.7 604.1 602.6 599.1 594.3
589 584.6 582.7 581.6 588.3 612.1 663.6 746 858.8 987.4
1127.4 1288.9 1492.2 1746.5 2074.4 2247.1 2112.4 1945.1 1792.3 1628.2
1369.3 1069.5 772.6 482.6 232.6 75.2 0
427.7 465.9 512.8 558 589.9 607.1 610.1 602.7 591.3 578.2
564.4 552.1 542.8 536.4 541.1 569.2 631.8 727.6 850.7 985.8
1127.6 1281 1461 1684 1996.8 2238.3 2145.9 1960.8 1799.3 1633.3
1388 1096.3 805.8 519.7 264.2 92.8 0
427.7 468.3 518.8 566.9 600.3 616.6 616 602.8 583.5 562.1
539.9 519.7 502.8 491.1 494 526.4 599.9 709.3 842.6 984.2
1127.9 1272.9 1429.9 1621.5 1919.1 2229.6 2179.4 1976.5 1806.4 1638.3
1406.7 1123 839.1 556.9 295.8 110.4 0
427.7 469.8 522.1 572.3 606.7 621.2 616.2 596.2 568.9 540.5
513.7 490.6 472.5 462.7 474.3 525.1 622.4 758.3 921.1 1097.5
1274 1447.4 1624 1817.5 2104.7 2399.5 2395.4 2201.6 2007.6 1795.8
1529.2 1216.2 909.4 605.3 335.6 130.3 0
427.7 471.3 525.4 577.7 613 625.8 616.3 589.5 554.2 518.9
487.5 461.6 442.3 434.2 454.5 523.8 644.9 807.4 999.7 1210.8
1420 1621.9 1818.2 2013.6 2290.2 2569.5 2611.4 2426.6 2208.9 1953.2
1651.7 1309.3 979.7 653.7 375.3 150.2 0
427.7 472 527.4 580.6 615.8 627.3 614.7 583.5 543.5 505.5
473.5 447.8 429.4 424.2 452.2 534.6 671 854.8 1077.7 1324.9
1570.7 1808.3 2040.5 2265.3 2559.8 2826 2860.1 2676.4 2423.8 2114.2
1765 1389.7 1021.9 671.3 385.3 151 0
427.7 472.8 529.4 583.5 618.6 628.8 613.1 577.3 532.8 492.2
459.5 434 416.6 414.1 449.8 545.3 697.1 902.3 1155.7 1439.1
1721.4 1994.8 2262.7 2517.1 2829.3 3082.4 3108.8 2926.1 2638.7 2275.2
1878.3 1470 1064.1 688.9 395.3 151.9 0
427.7 472.5 530.9 584.9 619.7 629 611.1 573 526.3 484.9
452.6 427.5 410.6 409.8 449.5 550.9 710.1 930.1 1203 1506.1
1812.5 2104 2392.6 2678.2 3003.4 3243.3 3245.8 3033.4 2698.3 2281.2
1848 1417.8 980.2 622.9 342.5 127.5 0
427.7 472.8 529.4 583.5 618.6 628.8 613.1 577.3 532.8 492.2
459.5 434 416.6 414.1 449.8 545.3 697.1 902.3 1155.7 1439.1
1721.4 1994.8 2262.7 2517.1 2829.3 3082.4 3108.8 2926.1 2638.7 2275.2
1878.3 1470 1064.1 688.9 395.3 151.9 0
427.7 472 527.4 580.6 615.8 627.3 614.7 583.5 543.5 505.5
473.5 447.8 429.4 424.2 452.2 534.6 671 854.8 1077.7 1324.9
1570.7 1808.3 2040.5 2265.3 2559.8 2826 2860.1 2676.4 2423.8 2114.2
1765 1389.7 1021.9 671.3 385.3 151 0
427.7 471.3 525.4 577.7 613 625.8 616.3 589.5 554.2 518.9
487.5 461.6 442.3 434.2 454.5 523.8 644.9 807.4 999.7 1210.8
1420 1621.9 1818.2 2013.6 2290.2 2569.5 2611.4 2426.6 2208.9 1953.2
1651.7 1309.3 979.7 653.7 375.3 150.2 0
427.7 469.8 522.1 572.3 606.7 621.2 616.2 596.2 568.9 540.5
513.7 490.6 472.5 462.7 474.3 525.1 622.4 758.3 921.1 1097.5
1274 1447.4 1624 1817.5 2104.7 2399.5 2395.4 2201.6 2007.6 1795.8
1529.2 1216.2 909.4 605.3 335.6 130.3 0
427.7 468.3 518.8 566.9 600.3 616.6 616 602.8 583.5 562.1
539.9 519.7 502.8 491.1 494 526.4 599.9 709.3 842.6 984.2
1127.9 1272.9 1429.9 1621.5 1919.1 2229.6 2179.4 1976.5 1806.4 1638.3
1406.7 1123 839.1 556.9 295.8 110.4 0
427.7 465.9 512.8 558 589.9 607.1 610.1 602.7 591.3 578.2
564.4 552.1 542.8 536.4 541.1 569.2 631.8 727.6 850.7 985.8
1127.6 1281 1461 1684 1996.8 2238.3 2145.9 1960.8 1799.3 1633.3
1388 1096.3 805.8 519.7 264.2 92.8 0
427.7 463.4 506.7 549.1 579.4 597.7 604.1 602.6 599.1 594.3
589 584.6 582.7 581.6 588.3 612.1 663.6 746 858.8 987.4
1127.4 1288.9 1492.2 1746.5 2074.4 2247.1 2112.4 1945.1 1792.3 1628.2
1369.3 1069.5 772.6 482.6 232.6 75.2 0
427.7 461.6 500.6 539.2 567.7 585 593.2 595.2 596.5 597.7
599.6 603.7 611.2 620.5 635.9 668.1 724.6 806.5 913.1 1040.3
1192.6 1368 1570.3 1789 2008.3 2066.6 1943 1784 1617 1427.1
1161.1 875.2 609.1 370.8 173.3 55.2 0
427.7 459.9 494.5 529.3 556 572.3 582.2 587.8 594 601.1
610.3 622.8 639.6 659.4 683.6 724.2 785.6 867 967.5 1093.2
1257.9 1447.1 1648.4 1831.6 1942.2 1886 1773.5 1622.8 1441.7 1225.9
952.9 680.9 445.6 259 114 35.3 0
